Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Banner
sensors
laser20distance20measurement
LT7 Series 250 m Range Time-of-Flight Sensor
Banner
sensors
laser20distance20measurement
LT7 Series 250 m Range Time-of-Flight Sensor
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LT7PLVQ
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
Vignette
PREVIEWPERLINE
ORDERNO
1-wire serial interface
VAR1_WIRE_SERIAL_INTERFACE
adjustments
ADJUSTMENTS
alarm output (ma)
ALARM_OUTPUT__MA_
analog resolutiondiscrete repeatability
ANALOG_RESOLUTIONDISCRETE_REPEATABILITY
connection
CONNECTION
discrete (switched) outputs
DISCRETE__SWITCHED__OUTPUTS
discrete output hysteresis (mm)
DISCRETE_OUTPUT_HYSTERESIS__MM_
feature chemical resistant
FEATURE_CHEMICAL_RESISTANT
feature health marginal signal output
FEATURE_HEALTH_MARGINAL_SIGNAL_OUTPUT
feature remote teach
FEATURE_REMOTE_TEACH
feature timing (holddelay)
FEATURE_TIMING__HOLDDELAY_
housing style
HOUSING_STYLE
1
2
LT7PLVQ
No
Push Button (s)
50
+- 2
Integral QD
2 PNP
10
No
Yes
Yes
No
Rectangular
LT7PIDQ
No
Push Button (s)
50
+- 4
Integral QD
2 PNP
10
No
Yes
Yes
No
Rectangular
Show compressed display (2 products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Banner
- LT7 Series 250 m Range Time-of-Flight Sensor
Numéro de commande
LT7PLVQ
Dernières modifications
03.06.2020 06:59:36
Unité
Mots clés
Banner
Laser Distance Measurement
Sensors
Classifications
CNS
CNSERPBASE Object Properties